Eight Gang Multi-Gang Extension Ring, 1-5/8" Deep - W/ Conduit KO's p-GBEX-1588 GBEX-1588

Southwire #: GBEX-1588 Model #: GBEX-1588

EXT RNG 1-5/8IND 8G 1/2IN&3/4

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Model # GBEX-1588 GBEX-1588
UPC # 785592109590 785592109590
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 2.88 1.31 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 122.0 (1999.3) 122.0 (1999.3)
Standard Package 1 1
Bottom Knockouts (14) 1/2" - 3/4" (14) 1/2" - 3/4"
Side Knockouts (24) 1/2" - 3/4" (24) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;