Eight Gang Multi-Gang Box Device Ring - Raised 3/4"

Southwire #: GBDC-348 Model #: GBDC-348

DEV RNG 3/4INRAISED 8G

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Each cover fits corresponding box size and one box size smaller
  • UL, CUL, RoHS Compliant

Specifications

Stock # GBDC-348 GBDC-348
Model # GBDC-348 GBDC-348
UPC # 785592109514 785592109514
Product Height 1.19 3.02 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 1.75 0.79 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 41.3 (676.8) 41.3 (676.8)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;