Eight Gang Multi-Gang Box, 2-1/2" Deep - W/ Conduit KO's p-GB-2128 GB-2128

Southwire #: GB-2128 Model #: GB-2128

2-1/2IN MULTIGANG BOX 8G

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Model # GB-2128 GB-2128
UPC # 785592109255 785592109255
Product Height 2.56 6.50 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.25 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 188.8 (3093.9) 188.8 (3093.9)
Standard Package 5 5
Bottom Knockouts (8) 1/2" - 3/4" (8) 1/2" - 3/4"
Side Knockouts (24) 1/2" - 3/4" (24) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;