Eight Gang Multi-Gang Box, 1-5/8" Deep - W/ Conduit KO's

Southwire #: GB-1588 Model #: GB-1588

1-5/8IN MULTIGANG BOX 8G

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # GB-1588 GB-1588
Model # GB-1588 GB-1588
UPC # 785592109118 785592109118
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.25 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 122.0 (1999.3) 122.0 (1999.3)
Standard Package 10 10
Bottom Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Side Knockouts (24) 1/2" - 3/4" (24) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;