Sign in / Register
English
Region
English
español
English
français
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Data Center Products
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency Assessments
Reel Tracking System
Field Assessment Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Oil, Gas & Petrochem
Residential
Commercial
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Technology Ventures
Join Our Team
Search Products
All Categories
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Electrical Components
New Products
Lamps & Luminaires
Search
Products
Electrical Components
Steel Boxes, Covers, & Accessories
4" Square Covers & Device Rings
Steel Boxes, Covers, & Accessories
4" Square Covers & Device Rings Products (152)
Filter
Sort
View
12
24
96
Sort
A-Z
Z-A
Filter By
Done
Category
4" Square Covers & Device Rings (152)
+ Show More
- Show Less
Configuration
(2) 1.406" Dia (1)
(2) Duplex (2)
(2) GFCI (2)
(2) Toggle (3)
1.406" Dia (1)
1.594" Dia (1)
1.719" Dia (1)
2.141" Dia (1)
2.441" Dia (1)
4-11/6" to 4" (1)
Blank w/ 1/2" KO (2)
Blank w/ 1/2" KO Gasketed (1)
Device Ring (87)
Duplex (2)
Duplex / 1.406" Dia (1)
Duplex / GFCI (1)
Fixture Hanger (15)
Fixture Hanger Gasketed (1)
Fixture Ring (3)
GFCI (2)
GFCI / 1.406" Dia (1)
Gasketed (1)
Toggle (5)
Toggle / 1.406" Dia (1)
Toggle / Duplex (1)
Toggle / GFCI (1)
+ Show More
- Show Less
Color
Black (2)
Silver (138)
White (3)
+ Show More
- Show Less
Cubic Capacity
1.5 (24.6) (3)
10.3 (168.8) (2)
11.3 (185.2) (3)
11.4 (186.9) (1)
12.0 (196.6) (3)
13.5 (221.3) (2)
14.0 (229.5) (1)
14.5 (237.6) (3)
15.0 (245.8) (3)
15.5 (253.9) (3)
16.0 (262.1) (1)
20.5 (335.9) (2)
22.5 (368.7) (1)
3.0 (49.2) (2)
3.3 (54.1) (2)
3.5 (57.3) (5)
4.3 (70.5) (2)
4.5 (73.7) (4)
5.0 (81.9) (2)
5.5 (90.1) (9)
5.8 (95.1) (2)
6.0 (98.4) (1)
6.5 (106.6) (2)
6.8 (111.5) (2)
7.0 (114.8) (30)
7.3 (119.6) (3)
7.5 (122.9) (5)
7.8 (127.9) (1)
8.5 (139.3) (2)
8.7 (142.6) (1)
8.8 (144.2) (3)
9.5 (155.7) (1)
+ Show More
- Show Less
Material
304 Stainless Steel (11)
316 Stainless Steel (8)
Galvanized Steel (118)
Powder Coated Galvanized Steel (5)
Stainless Steel (1)
+ Show More
- Show Less
Number of Gangs
1 (37)
2 (27)
+ Show More
- Show Less
Product Type
BOXES & COVERS - 4" SQUARE BOX COVERS - FIXTURE (18)
BOXES & COVERS - 4" SQUARE BOX COVERS - FLAT (4)
BOXES & COVERS - 4" SQUARE BOX COVERS - INDUSTRIAL (28)
BOXES & COVERS - STAINLESS BOX & COVERS - COVERS (28)
+ Show More
- Show Less
Raised Dimension
1" (10)
1-1/2" (8)
1-1/4" (8)
1/2" (43)
1/4" (5)
2" (7)
2-1/2" (1)
3-1/2" (1)
3/4" (13)
3/4" - 1-1/2" (3)
5/8" (11)
5/8" - 1-1/4" (1)
Flat (14)
+ Show More
- Show Less
Size
1/2" (4)
1/2" or 3/4" (8)
3/4" (4)
+ Show More
- Show Less
1/2" -3/4" FLEX FIX.HANGER ROUND
4 SQ STATIONARY FIXTURE HANGER
Model #: 52C50
Model #: 52C50
4" Octagon To 4" Square Adapter Plate
Model #: 52C1-OCT
Model #: 52C1-OCT
4" Round Hinged Door Swivel Fixture Hanger
Model #: SC-5075HFR
Model #: SC-5075HFR
4" Round Plenum Flat Blank Cover W/ 1/2" Knockout
Model #: 54C6-VTSS
Model #: 54C6-VTSS
4" Round Plenum Swivel Fixture Hanger - Stainless Steel
Model #: SC-50R-VTSS
Model #: SC-50R-VTSS
4" Round Swivel Fixture Hanger
Model #: SC-50R
Model #: SC-50R
4" Round Swivel Fixture Hanger
Model #: SC-75R
Model #: SC-75R
4" SQ COV 1-15A 1.406""/1-DPX FLUSH RECPTACLE-50 PK
4" SQ COV 1-DPX FLUSH RECEPTACLE - 50 PK
4" SQ COVER 1-TGL/1-DUPX FLUSH RECEPT- 50 PK
4" SQ COVER 2-20A 1.60" DIAMETER 5/8"-50PK
4" SQ DEV RING 1 GANG 1-1/4" RAISED SS
Specifications PDF
4" SQ SWIVEL FIXTURE HGR PLENUM 1/2" SS
4" Square "Hands-Free" Swivel Fixture Hanger
Model #: SC-5075HF
Model #: SC-5075HF
4" Square Blank Cover
Model #: 52C1
Model #: 52C1
4" Square Blank Cover - W/ 1/2" Knockout
Model #: 52C6
Model #: 52C6
4" Square Industrial Surface Cover, 1/2" Raised - (2) 1.406" Dia.
Model #: G1933
Model #: G1933
4" Square Industrial Surface Cover, 1/2" Raised - (2) Duplex
Model #: G1939
Model #: G1939
4" Square Industrial Surface Cover, 1/2" Raised - (2) Duplex, Stainless Steel
Model #: G1939-SS
Model #: G1939-SS
4" Square Industrial Surface Cover, 1/2" Raised - (2) GFCI
Model #: G1950
Model #: G1950
4" Square Industrial Surface Cover, 1/2" Raised - (2) GFCI, Stainless Steel
Model #: G1950-SS
Model #: G1950-SS
4" Square Industrial Surface Cover, 1/2" Raised - (2) Toggle
Model #: G1936
Model #: G1936
4" Square Industrial Surface Cover, 1/2" Raised - (2)Toggle Gas Burner
Model #: BP-1936
Model #: BP-1936
1-24 of 152
1
2
3
4
5
View
12
24
96