Blank Two Gang Multi-Gang Box Cover

Southwire #: GBBC-2

BLANK COVER FLAT FOR 2G BOX

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • UL, CUL, RoHS Compliant

Specifications

Stock # GBBC-2 GBBC-2
UPC # 785592109293 785592109293
Product Height 0.1 0.25 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.38 0.17 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 100 100
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;