9" X 3" Screw On Cable Protection Plate

Southwire #: SP-39 Model #: SP-39

SAFETY PLATE 3X9

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Screw holes to secure plate (mounting screws not included)
  • 16g Steel
  • UL, RoHS Compliant

Specifications

Stock # SP-39 SP-39
Model # SP-39 SP-39
UPC # 785592114587 785592114587
Product Height 0.06 0.15 inch cm
Product Width 3.0 7.62 inch cm
Product Weight 0.126 0.06 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
Size 3" X 9" 3" X 9"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;