8" Round Ceiling Blank Cover - Ears 3.5 O.C.

Southwire #: CBC-350800 Model #: CBC-350800

8" RND BLANK CVR 3-1/2" OC WH 1" RAISED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • White finished mounting screws included
  • Tapered, 1/4" outside edge seats firmly against the ceiling surface
  • UL, CUL, RoHS Compliant

Specifications

Stock # CBC-350800 CBC-350800
Model # CBC-350800 CBC-350800
UPC # 785592116178 785592116178
Product Height 0.25 0.64 inch cm
Product Width 8.0 20.32 inch cm
Product Weight 0.6 0.27 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 50 50
Color White White
Size 8" Round 8" Round
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;