8" Round Ceiling Blank Cover - Ears 2.75 O.C.

Southwire #: CBC-275800 Model #: CBC-275800

8" RND BLNK CVR 2-3/4" OC WH 3/4" RAISED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • White finished mounting screws included
  • Tapered, 1/4" outside edge seats firmly against the ceiling surface
  • UL, CUL, RoHS Compliant

Specifications

Stock # CBC-275800 CBC-275800
Model # CBC-275800 CBC-275800
UPC # 785592116161 785592116161
Product Height 0.25 0.64 inch cm
Product Width 8.0 20.32 inch cm
Product Weight 2.22 1.01 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 25 25
Color White White
Size 8" Round 8" Round
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;