7 GNG DEVICE EXNTDR 3/4IN RAIS

Southwire #: DEX-775 Model #: DEX-775

7 GNG DEVICE EXNTDR 3/4IN RAIS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 2" long 6-32 mounting screws included
  • Device Extender Rings are mounted to existing device rings that are set back in the wall .56 in or more
  • Ring raises the device mounting tabs to the finished wall surface
  • The rugged steel construction of this unit ensures solid mounting of devices in the wall and also seals the box against the back of the drywall, tile, or plaster preventing energy loss due to air infiltration
  • The standard material is galvanized steel

Specifications

Stock # DEX-775 DEX-775
UPC # 785592122360 785592122360
Product Weight 0.55 0.25 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;