6" X 1-1/2" Press On Cable Protection Plate

Southwire #: SP-6-MS Model #: SP-6-MS

6 IN CAB PROT PLATE METAL STUD

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Peel and stick adhesive for secure installation to face of metal stud
  • 16g Steel
  • UL, CUL, RoHS Compliant

Specifications

Stock # SP-6-MS SP-6-MS
Model # SP-6-MS SP-6-MS
UPC # 785592995889 785592995889
Product Height 0.69 1.75 inch cm
Product Width 0.4 1.02 inch cm
Product Weight 0.027 0.01 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 6" X 1-1/2" 6" X 1-1/2"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 61ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;