6 SQ EXTENTION RING 2-1/2 IN 1/2 & AMP p-6250-EXT 6250-EXT

Southwire #: 6250-EXT Model #: 6250-EXT

2-1/2IN DEEP 6X6 EXT RING

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 6250-EXT 6250-EXT
UPC # 785592117649 785592117649
Product Height 2.5 6.35 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 1.18 0.54 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 84.0 (1376.6) 84.0 (1376.6)
Standard Package 50 50
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;