5" SQ DEVICE RING 2 GANG 3/4" RAISED p-5275 5275

Southwire #: 5275 Model #: 5275

5 SQUARE TWO GANG DEV RING, 3/4 IN RAISE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members

Specifications

Model # 5275 5275
UPC # 785592127167 785592127167
Product Height 20.0 50.80 inch cm
Product Width 14.75 37.47 inch cm
Product Weight 0.441 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 8.8 (144.2) 8.8 (144.2)
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 54ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;