5" Screw Type Knockout Seal

Southwire #: KOS-500 Model #: KOS-500

SCREW&BAR KO SEAL 5IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Preassembled screw and backer bar slides on open knockout holes without removing box devices or covers
  • UL, cUL

Specifications

Stock # KOS-500 KOS-500
Model # KOS-500 KOS-500
UPC # 785592103307 785592103307
Product Height 0.5 1.27 inch cm
Product Width 6.69 16.99 inch cm
Product Weight 0.15 0.07 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 5" 5"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;