4" Square To 4" Ocatgon Device Ring - Flat p-52C4-F 52C4-F

Southwire #: 52C4-F Model #: 52C4-F

4" square to octagon raised device rings are used to mount light fixtures in walls and ceilings. Rings convert a 4" square box to a 4" octagon opening with 8-32 threaded mounting tabs for lighting retrofit applications. Octagon design allows additional space for led drivers that do not fit in traditional square to round rings.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • Not rated for ceiling fan support, static fixture load only
  • Fixture Ears 3-1/2" O.C.
  • UL, CUL, RoHS Compliant

Specifications

Model # 52C4-F 52C4-F
UPC # 785592129840 785592129840
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.12 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;