4" Square To 2-3/4" Round Fixture Ring - Raised 2" p-52C3-2 52C3-2

Southwire #: 52C3-2 Model #: 52C3-2

4" square to round raised device rings are used to mount light fixtures in walls and ceilings. Rings convert a 4" square box to a 3-1/2" round opening with 8-32 threaded mounting tabs for lighting retrofit applications.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • Not rated for ceiling fan support, static fixture load only
  • Fixture Ears 2-3/4" O.C.
  • UL, CUL, RoHS Compliant

Specifications

Model # 52C3-2 52C3-2
UPC # 785592400901 785592400901
Product Height 2.0 5.08 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.5 0.23 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 13.5 (221.3) 13.5 (221.3)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;