4" Square Single Gang Offset Device Ring - Raised 1/4" p-52C10 52C10

Southwire #: 52C10 Model #: 52C10

4" square single device rings are used with 4" square boxes to mount switches, receptacles and devices.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Offset device ring design positions wiring device away from finish trim moldings
  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members

Specifications

Model # 52C10 52C10
UPC # 785592400864 785592400864
Product Height 0.25 0.64 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.538 0.70 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 1.5 (24.6) 1.5 (24.6)
Standard Package 10 10
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;