4" Square Plenum Extension Ring, 1-1/2" Deep - Drawn, W/Conduit KO's

Southwire #: 53151-SVT Model #: 53151-SVT

4" SQ EXT RNG DRN 1-1/2" DP 1/2&3/4KO PLN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts
  • Bottom mounting slots allow a quick installation onto existing boxes
  • 53C1-VT Plenum Sealing Ring must be ordered separatly
  • UL, CUL, RoHS Compliant

Specifications

Stock # 53151-SVT 53151-SVT
Model # 53151-SVT 53151-SVT
UPC # 785592531544 785592531544
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.18 0.08 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 50 50
Side Knockouts (8) 1/2", (4) 3/4" (8) 1/2", (4) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;