4" Square Plenum Extension Ring, 1-1/2" Deep - Drawn, W/Conduit KO's - Stainless Steel

Southwire #: 53151-SVTSS Model #: 53151-SVTSS

4" SQ EXT RNG 1-1/2" D 1/2" -3/4" KO PLN SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts
  • Bottom mounting slots allow a quick installation onto existing boxes
  • 53C1-VT Plenum Sealing Ring must be ordered separatly

Specifications

Stock # 53151-SVTSS 53151-SVTSS
Model # 53151-SVTSS 53151-SVTSS
UPC # 785592111937 785592111937
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.38 0.17 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 25 25
Side Knockouts (8) 1/2", (4) 3/4" (8) 1/2", (4) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;