4" Square Plenum Blank Cover - W/ 1/2" Knockout - Stainless Steel p-52C6-VT-SS 52C6-VT-SS

Southwire #: 52C6-VT-SS Model #: 52C6-VT-SS

4" SQ COVER PLENUM 1/2" KO FLAT SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Pre-installed gasket on inside of cover
  • Captive cover mounting screws
  • UL, CUL, RoHS Compliant

Specifications

Model # 52C6-VT-SS 52C6-VT-SS
UPC # 785592555038 785592555038
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.22 0.10 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;