4" Square One Gang Device Ring - Flat - Stainless Steel p-52C62A-SS 52C62A-SS

Southwire #: 52C62A-SS Model #: 52C62A-SS

4" SQ DEVICE RING 1 GANG FLAT SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, CUL, RoHS Compliant

Specifications

Model # 52C62A-SS 52C62A-SS
UPC # 785592113436 785592113436
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.49 0.22 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;