4" Square One Gang Device Ring - 1/2" Raised - Stainless Steel p-52C13-SS 52C13-SS

Southwire #: 52C13-SS Model #: 52C13-SS

4" SQ DEVICE RING 1 GANG 1/2" RAISED SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, RoHS Compliant

Specifications

Model # 52C13-SS 52C13-SS
UPC # 785592111821 785592111821
Product Height 0.5 1.27 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.276 0.13 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 3.5 (57.3) 3.5 (57.3)
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;