4" Square One Gang Device Ring - 1-1/4" Raised p-52C16 52C16

Southwire #: 52C16 Model #: 52C16

4" square single device rings are used with 4" square boxes to mount switches, receptacles and devices.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members

Specifications

Model # 52C16 52C16
UPC # 785592520371 785592520371
Product Height 1.25 3.18 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.24 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 8.5 (139.3) 8.5 (139.3)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;