4" Square Old Work Cut-In Box, 2-1/8" Deep - Welded, W/Conduit KO's

Southwire #: 52171-OW Model #: 52171-OW

4 SQ CUT IN OLD WORK JUNCT BX 2-1/8 IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Raised Ground
  • Combination Phillips/Slotted screw heads.
  • Brackets: Old Work Clips
  • UL, CUL, RoHS Compliant

Specifications

Stock # 52171-OW 52171-OW
Model # 52171-OW 52171-OW
UPC # 785592113375 785592113375
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.882 0.40 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 10 10
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;