4" Square Low Voltage One Gang Device Ring - Raised 1/2"

Southwire #: SLR-150 Model #: SLR-150

New construction, stud mounted device rings are used to add a low voltage device in drywall.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Unique design allows brackets to be mounted vertically or horizontally against wood or steel stud
  • Side-stud tab adds rigidity to bracket
  • UL, RoHS Compliant

Specifications

Model # SLR-150 SLR-150
UPC # 785592995551 785592995551
Product Height 0.5 1.27 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.226 0.10 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 3.5 (57.3) 3.5 (57.3)
Standard Package 10 10
Bottom Knockouts (6) 1/2" - 3/4" (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;