4" Square Life Safety Box, 2-1/8" Deep - Welded, W/Conduit KO's p-52171-1RED 52171-1RED

Southwire #: 52171-1RED Model #: 52171-1RED

4 SQ JUNCT BX RED 2-1/8 IN 1" KO

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # 52171-1RED 52171-1RED
UPC # 785592116925 785592116925
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.44 0.20 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 20 20
Bottom Knockouts (6) 1/2", (4) 3/4" (6) 1/2", (4) 3/4"
Side Knockouts (8) 1" (8) 1"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;