4" Square Life Safety Box, 1-1/2" Deep - Welded, W/Conduit KO's

Southwire #: 52151-RED Model #: 52151-RED

4 SQ JUNCT BX RED 1-1/2 IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Boxes are painted red to easily distinguish them as fire alarm and life safety circuits
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # 52151-RED 52151-RED
Model # 52151-RED 52151-RED
UPC # 785592400659 785592400659
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.81 0.37 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 25 25
Side Knockouts (6) 1/2" & (6) 1/2" - 3/4" (6) 1/2" & (6) 1/2" - 3/4"
Color Red Red
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;