4" Square "Hands-Free" Swivel Fixture Hanger p-SC-5075HF SC-5075HF

Southwire #: SC-5075HF Model #: SC-5075HF

4IN SQ HNG DR SWVL FIXT HGR 1/2IN-3/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • SC-5075HF features hinged door design that allows the installer to mount the cover on box and hang fixtures in one easy step
  • Wire termination can be completed with the door open reducing time and labor expences
  • For use with 1/2" or 3/4" Conduit
  • UL, CUL, RoHS Compliant

Specifications

Model # SC-5075HF SC-5075HF
UPC # 785592995438 785592995438
Product Height 0.75 1.91 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.052 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 20 20
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the weight capacity of these swivel hangers? I can't find this information on the spec sheet.

Asked by: Brian Elmore
Hello! Your inquiry is best handled by our specialized staff. Please email us at consumersupport@southwire.com, and we'll be happy to assist.
Answered by: Southwire Care Team
Date published: 2026-06-05
  • y_2026, m_10, d_22, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SC-5075HF, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT