4" Square Cut In Life Safety Box, 2-1/8" Deep - Welded, W/Conduit KO's p-52171-OWRED 52171-OWRED

Southwire #: 52171-OWRED Model #: 52171-OWRED

4 SQ CUT IN WORK JUNCT BX RED 2-1/8 IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.
  • Brackets: Old Work Clips

Specifications

Model # 52171-OWRED 52171-OWRED
UPC # 785592115829 785592115829
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.94 0.43 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 25 25
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;