4" Square Bracketed Plenum Box, 2-1/8" Deep - Drawn, W/Conduit KO's

Southwire #: 52171-SVTSS Model #: 52171-SVTSS

4" SQ BOX DRN 2-1/8" D 1/2" -3/4" KO PLN SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts and mounting/nail holes
  • Cover mounting screws included with plenum cover
  • UL, RoHS Compliant

Specifications

Stock # 52171-SVTSS 52171-SVTSS
Model # 52171-SVTSS 52171-SVTSS
UPC # 785592981646 785592981646
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.75 0.34 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Side Knockouts (8) 1/2" & (4) 3/4" (8) 1/2" & (4) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;