4" Square Bracketed Life Safety Box, 3-1/2" Deep - Welded, W/ConduitKO's p-52181-FRED 52181-FRED

Southwire #: 52181-FRED Model #: 52181-FRED

4 SQ 3-1/2 IN JUNCT BX RED FLAT VER BRKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.
  • Brackets: F - Flat Vertical

Specifications

Model # 52181-FRED 52181-FRED
UPC # 785592981721 785592981721
Product Height 3.5 8.89 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.45 0.66 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 25 25
Side Knockouts (5) 1/2",(5) 1/2" - 3/4" (5) 1/2",(5) 1/2" - 3/4"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;