4" Square Bracketed Box, 1-1/2" Deep - Welded, W/Romex Clamps p-52151-MSR 52151-MSR

Southwire #: 52151-MSR Model #: 52151-MSR

4 SQ JUNCT BX MTL STUD BRKT 1-1/2 IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • Brackets: MS - Metal Stud
  • UL, RoHS Compliant

Specifications

Model # 52151-MSR 52151-MSR
UPC # 785592400642 785592400642
Product Height 1.72 4.37 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Side Knockouts (2) 1/2", (1) 1/2"-3/4", (4) Pryouts (2) 1/2", (1) 1/2"-3/4", (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;