4" Square Bracketed Box, 1-1/2" Deep - Welded, W/Conduit KO's p-52151-WB 52151-WB

Southwire #: 52151-WB Model #: 52151-WB

4 SQ JUNCT BX 1-1/2 IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • Brackets: WB - Vertical Wood Spike
  • UL, RoHS Compliant

Specifications

Model # 52151-WB 52151-WB
UPC # 785592400697 785592400697
Product Height 1.5 3.81 inch cm
Product Width 4.69 11.91 inch cm
Product Weight 0.64 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 5 5
Bottom Knockouts (6) 1/2", (4) 3/4" (6) 1/2", (4) 3/4"
Side Knockouts (9) 1/2" (9) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;