4" Square Bracketed Box, 1-1/2" Deep - Drawn, W/Conduit KO's p-52151-DWS 52151-DWS

Southwire #: 52151-DWS Model #: 52151-DWS

4 SQ JUNCT BX 1-1/2 IN VERT DRYWALL BRKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • Brackets: W - Vertical Offset
  • UL, RoHS Compliant

Specifications

Model # 52151-DWS 52151-DWS
UPC # 785592521569 785592521569
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.65 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 25 25
Bottom Knockouts (2) 1/2" (2) 1/2"
Side Knockouts (6) 1/2", (3) 1/2" - 3/4" (6) 1/2", (3) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;