4" SQ DEV RNG 1 G DRY/TILE 3-1/2" RAISED p-52C28 52C28

Southwire #: 52C28 Model #: 52C28

4" square single device rings are used with 4" square boxes to mount switches, receptacles and devices.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 90 degree, welded corners
  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members

Specifications

Model # 52C28 52C28
UPC # 785592122056 785592122056
Product Height 2.0 5.08 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.95 0.43 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 22.5 (368.7) 22.5 (368.7)
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;