4" SQ BOX WLD 4" DP 1/2-3/4KO OW RED p-52191-OWRED 52191-OWRED

Southwire #: 52191-OWRED Model #: 52191-OWRED

4 SQ JUNCT BX FOR CUT IN WORK RED 4 IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.
  • Brackets: Old Work Clips

Specifications

Model # 52191-OWRED 52191-OWRED
UPC # 785592115850 785592115850
Product Height 2.76 7.01 inch cm
Product Width 8.39 21.31 inch cm
Product Weight 1.538 0.70 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 56.0 (917.7) 56.0 (917.7)
Standard Package 5 5
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;