4" SQ BOX EXTENDER 1" RAISED

Southwire #: BEX-4100

4" Square Box Extender 1" Raised to Finish Surface

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Special application product available in this extension ring style/depth.

Specifications

UPC # 785592126061 785592126061
Product Height 4.0 10.16 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.1 0.05 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;