4" SQ BOX 1-1/2" DP 1/2" KO MC/BX B BRKT p-52151-BBX 52151-BBX

Southwire #: 52151-BBX Model #: 52151-BBX

4IN SQBX 1-1/2D BX/MC B BKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • Brackets: B - Horizontal Wood Spike
  • UL, RoHS Compliant

Specifications

Model # 52151-BBX 52151-BBX
UPC # 785592981295 785592981295
Product Weight 0.9 0.41 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 50 50
Bottom Knockouts (2) 1/2" (2) 1/2"
Side Knockouts (3) 1/2", (4) Pryouts (3) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 96ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;