4" Round Plenum Swivel Fixture Hanger - Stainless Steel

Southwire #: SC-50R-VTSS Model #: SC-50R-VTSS

4" ROUND SWIVEL FIXT HGR PLENUM 1/2" SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • UL, RoHS Compliant

Specifications

Stock # SC-50R-VTSS SC-50R-VTSS
Model # SC-50R-VTSS SC-50R-VTSS
UPC # 785592114396 785592114396
Product Height 0.75 1.91 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.179 0.08 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Standard Package 10 10
Bottom Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver
Size 1/2" 1/2"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;