4" Round Plenum Flat Blank Cover W/ 1/2" Knockout p-54C6-VTSS 54C6-VTSS

Southwire #: 54C6-VTSS Model #: 54C6-VTSS

4" OCT COVER PLENUM 1/2" KO FLAT SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Pre-installed gasket on inside of cover
  • Captive cover mounting screws
  • UL, RoHS Compliant

Specifications

Model # 54C6-VTSS 54C6-VTSS
UPC # 785592116086 785592116086
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.25 0.11 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;