4" Octagon Plenum Extension Ring, 1-1/2" Deep - Drawn W/Conduit KO's AndFixture Ears 3-1/2" O.C. p-55151-VT 55151-VT

Southwire #: 55151-VT Model #: 55151-VT

4" OCT EXT RNG DRN 1-1/2" D 1/2&3/4KO PLN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts
  • Cover mounting screws included with plenum cover
  • 55C1-VT Plenum Sealing Ring must be ordered separatly
  • UL, RoHS Compliant

Specifications

Model # 55151-VT 55151-VT
UPC # 785592999832 785592999832
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.15 0.07 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 15.5 (254.0) 15.5 (254.0)
Standard Package 25 25
Bottom Knockouts (5) 1/2" (5) 1/2"
Side Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;