4" Octagon Plenum Box, 2-1/8" Deep - Drawn, W/Conduit KO's And FixtureEars 3-1/2" O.C. p-54171-SVT 54171-SVT

Southwire #: 54171-SVT Model #: 54171-SVT

4" OCT BOX DRN 2-1/8" DP 1/2" &3/4" KO PLEN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts and mounting/nail holes
  • Cover mounting screws included with plenum cover
  • UL, RoHS Compliant

Specifications

Model # 54171-SVT 54171-SVT
UPC # 785592541772 785592541772
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 2.14 0.97 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.5 (352.3) 21.5 (352.3)
Standard Package 50 50
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Side Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;