4" Octagon Bracketed Box, 2-1/8" Deep - Drawn, W/Romex Clamps AndFixture Ears 3-1/2" O.C.

Southwire #: 54171-FR Model #: 54171-FR

4" OCT BX DRN 2-1/8D 1/2KO NM CLMP F BKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Brackets: F - Flat Vertical
  • UL, RoHS Compliant

Specifications

Model # 54171-FR 54171-FR
UPC # 785592982186 785592982186
Product Weight 0.8 0.36 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 50 50
Side Knockouts (1) 1/2", (4) Pryouts (1) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;