4" Octagon Bracketed Box, 1-1/2" Deep - Drawn, W/ Romex Clamps AndFixture Ears 3-1/2" O.C. p-54151-JR 54151-JR

Southwire #: 54151-JR Model #: 54151-JR

4" OCT BOX STL EXT 1/2" & 3/4" KO-50PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Brackets: J - Nail Spike

Specifications

Model # 54151-JR 54151-JR
UPC # 785592400963 785592400963
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.63 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 50 50
Side Knockouts (2) 1/2", (4) Pryouts (2) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;