4" Octagon Box, 3-1/2" Deep - Drawn, W/T-Bar Slots And Fixture Ears3-1/2" O.C. p-54181-TBAR 54181-TBAR

Southwire #: 54181-TBAR Model #: 54181-TBAR

4" OCT BX 3-1/2D (4) TBAR SLOT 1/2-3/4KO

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Multi-depth break-away side tabs allow box to fit snugly on any ceiling T-bar rail
  • Tab on back of the box allows tie wires to be secure to ceiling structures
  • Combo-head fixture mounting screws
  • Manufactured from UL listed product
  • Brackets: T-Bar Slots

Specifications

Model # 54181-TBAR 54181-TBAR
UPC # 785592117625 785592117625
Product Height 3.5 8.89 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.66 0.30 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 37.0 (606.4) 37.0 (606.4)
Standard Package 10 10
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;