4" Octagon Bar Hanger Ceiling Fan Box, 2-1/8" Deep - Drawn W/ ConduitKO's p-54171-FANBH 54171-FANBH

Southwire #: 54171-FANBH Model #: 54171-FANBH

4 IN OCTAGON FAN BX 2-1/8 IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Ceiling Fan Max Load 16" Joists: 70 lbs
  • Ceiling Fan Max Load 24" Joists: 70 lbs
  • Fixture Max Load 16" Joists: 210 lbs
  • Fixture Max Load 24" Joists: 90 lbs
  • Brackets: Bar Hanger

Specifications

Model # 54171-FANBH 54171-FANBH
UPC # 785592723086 785592723086
Product Height 3.47 8.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.45 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 50 50
Side Knockouts (3) 1/2", (4) Pryouts (3) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;