4" OCT BOX DRN 2-1/8" DP 1/2" KO 4 EARS

Southwire #: 54171-DE

4" OCT BOX DRN 2-1/8" DP 1/2" KO 4 EARS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Combo-head fixture/cover mounting screws

Specifications

UPC # 785592982148 785592982148
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.31 0.14 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;