4" OCT BOX DRN 1-1/2" DP 1/2" KO 4 EARS OW

Southwire #: 54151-DEOW Model #: 54151-DEOW

4" OCT BOX DRN 1-1/2" DP 1/2" KO 4 EARS OW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Old work clips and ears
  • (4) Threaded mounting Tabs
  • Brackets: Old Work Clips

Specifications

Stock # 54151-DEOW 54151-DEOW
Model # 54151-DEOW 54151-DEOW
UPC # 785592982025 785592982025
Product Height 6.0 15.24 inch cm
Product Width 4.21 10.69 inch cm
Product Weight 0.548 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 25 25
Side Knockouts (2) 1/2" (2) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;