4 IN OCTAGON BX 3-1/2 IN 1/2 & AMP 3/4 KO

Southwire #: 54181-S Model #: 54181-S

4" OCT BOX DRAWN 3-1/2" DEEP 1/2-3/4KO

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Combination knockouts allow for greater wiring flexibility
  • UL, RoHS Compliant

Specifications

Model # 54181-S 54181-S
UPC # 785592982261 785592982261
Product Height 3.5 8.89 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.01 0.46 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 37.0 (606.4) 37.0 (606.4)
Standard Package 50 50
Bottom Knockouts (5) 1/2" (5) 1/2"
Side Knockouts (4) 1/2" & 3/4" (4) 1/2" & 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;