4 Gang to 2 Gang Step Down Device Ring, 3/4 in. Raise p-GBSD-4275 GBSD-4275

Southwire #: GBSD-4275

4G TO 2G STEP DOWN DEVICE RING. 3/4IN R

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL, RoHS Compliant

Specifications

UPC # 785592122247 785592122247
Product Height 1.08 2.74 inch cm
Product Width 1.28 3.25 inch cm
Product Weight 1.0 0.45 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 11.0 (180.3) 11.0 (180.3)
Standard Package 50 50
Bottom Knockouts (2) 1/2" (2) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;